SCPS133K December 2005 – December 2024 PCA9557
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 5.5 | V | |
VIH | High-level input voltage | SCL, SDA | 0.7 × VCC | 5.5 | V |
A2–A0, P7–P0, RESET | 2.2 | 5.5 | |||
VIL | Low-level input voltage | SCL, SDA | –0.5 | 0.3 × VCC | V |
A2–A0, P7–P0, (RESET VCC > 2.4V) | –0.5 | 0.8 | |||
RESET VCC ≤ 2.4V | –0.5 | 0.75 | |||
IOH | High-level output current | P7–P1 | –10 | mA | |
IOL | Low-level output current | P7–P0 | 25 | mA | |
TA | Operating free-air temperature | –40 | 85 | °C |