This dual bidirectional I2C and SMBus voltage-level translator, with an enable (EN) input, is operational from 1.2-V to 3.3-V VREF1 and 1.8-V to 5.5-V VREF2.
The PCA9306-Q1 allows bidirectional voltage translations between 1.2 V and 5 V, without the use of a direction pin. The low ON-state resistance (ron) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
PCA9306-Q1 | VSSOP (8) | 2.30 mm × 2.00 mm |
Changes from Revision B (April 2016) to Revision C (April 2022)
Changes from Revision A (March 2013) to Revision B (April 2016)
In I2C applications, the bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9306-Q1 enables the system designer to isolate halves of a bus when disabled; therefore, more I2C devices or longer trace length can be accommodated.
The PCA9306-Q1 also can be used to run two buses, one at 400-kHz operating frequency and the other at
100-kHz operating frequency. If the two buses are operating at different frequencies, the 100-kHz bus must be isolated when the 400-kHz operation of the other bus is required. If the controller is running at 400 kHz, the maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.
All channels have the same electrical characteristics, and there is minimal deviation from one output to another in voltage or propagation delay. This is a benefit over discrete transistor voltage translation solutions, because the fabrication of the switch is symmetrical. The translator provides excellent ESD protection to lower-voltage devices and at the same time protects less ESD-resistant devices.
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | GND | Ground, 0 V |
2 | VREF1 | Low-voltage-side reference supply voltage for SCL1 and SDA1 |
3 | SCL1 | Serial clock, low-voltage side. Connect to VREF1 through a pullup resistor. |
4 | SDA1 | Serial data, low-voltage side. Connect to VREF1 through a pullup resistor. |
5 | SDA2 | Serial data, high-voltage side. Connect to VREF2 through a pullup resistor. |
6 | SCL2 | Serial clock, high-voltage side. Connect to VREF2 through a pullup resistor. |
7 | VREF2 | High-voltage-side reference supply voltage for SCL2 and SDA2 |
8 | EN | Switch enable input. Connected to VREF2 and pulled up through a high resistor. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VREF1 | DC reference voltage | –0.5 | 7 | V | |
VREF2 | DC reference bias voltage | –0.5 | 7 | V | |
VI | Input voltage(2) | –0.5 | 7 | V | |
VI/O | Input/output voltage(2) | –0.5 | 7 | V | |
Continuous channel current | 128 | mA | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
θJA | Package thermal impedance | 275.5 | °C/W | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI/O | Input/output voltage | SCL1, SDA1, SCL2, SDA2 | 0 | 5 | V |
VREF1 | Reference voltage | 0 | 5 | V | |
VREF2 | Reference voltage | 0 | 5 | V | |
EN | Enable input voltage | 0 | 5 | V | |
IPASS | Pass switch current | 64 | mA | ||
TA | Operating free-air temperature | –40 | 105 | °C |