SCPS193D July 2010 – January 2023 TCA6424A
PRODUCTION DATA
PARAMETER | FROM | TO | STANDARD MODE I2C BUS | FAST MODE I2C BUS | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
tIV | Interrupt valid time | P port | INT | 4 | 4 | μs | ||
tIR | Interrupt reset delay time | SCL | INT | 4 | 4 | μs | ||
tPV | Output data valid | SCL | P27–P00 | 400 | 400 | ns | ||
tPS | Input data setup time | P port | SCL | 0 | 0 | ns | ||
tPH | Input data hold time | P port | SCL | 300 | 300 | ns |