SCPS225E
August 2011 – October 2024
TCA9509
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Timing Requirements
5.7
I2C Interface Timing Requirements
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Two-Channel Bidirectional Buffer
7.3.2
Integrated A-Side Current Source
7.3.3
Standard Mode and Fast Mode Support
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.2.1
Clock Stretching Support
8.2.2.2
VILC and Pulldown Strength Requirements
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Receiving Notification of Documentation Updates
11.2
Support Resources
11.3
Trademarks
11.4
Electrostatic Discharge Caution
11.5
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
13.1
Tape and Reel Information
1
Features
Two-channel bidirectional buffer
I
2
C bus and SMBus compatible
Operating supply voltage range of 2.7V to 5.5V on B side
Operating voltage range of 0.9V to 5.5V on A side
Voltage-level translation from 0.9V to 5.5V and 2.7V to 5.5V
Active-high repeater-enable input
Requires no external pullup resistors on lower-voltage port-A
Open-drain I
2
C I/O
5.5-V Tolerant I
2
C and enable input support mixed-mode signal operation
Lockup-free operation
Accommodates standard mode and fast mode I
2
C devices and multiple controllers
Supports arbitration and clock stretching across Repeater
Powered-off high-impedance I
2
C bus pins
Supports 400-kHz fast I
2
C bus operating speeds
Available in
1.6mm × 1.6mm, 0.4mm height, 0.5mm pitch QFN package
3mm × 3mm Industry standard MSOP package
Latch-up performance exceeds 100mA Per JESD 78, class II
ESD protection exceeds JESD 22
2000V Human-body model (A114-A)
1000V Charged-device model (C101)