SCPS238A February 2021 – August 2021 TCA9416
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DTM | DDF | ||
SCL_A | 1 | 1 | I/O | Input/output A. Referenced to VCCA. |
VCCA | 2 | 3 | Power | A-port supply voltage. 1.08 V ≤ VCCA ≤ 3.6 V |
SDA_A | 3 | 4 | I/O | Input/output A. Referenced to VCCA. |
GND | 4 | 6 | GND | Ground |
SDA_B | 5 | 5 | I/O | Input/output B. Referenced to VCCB. |
VCCB | 6 | 7 | Power | B-port supply voltage. 1.08 V ≤ VCCB ≤ 3.6 V |
SCL_B | 7 | 8 | I/O | Input/output B. Referenced to VCCB. |
OE | 8 | 2 | Input | Output enable (active High). Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |