SCPS238A February 2021 – August 2021 TCA9416
PRODUCTION DATA
VCCA | VCCB | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.08 | 3.6 | V | |||
VCCB | Supply voltage | 1.08 | 3.6 | V | |||
VI | Input voltage | A-port I/Os, B-port I/Os, OE | 0 V to 3.6 V | 0 V to 3.6 V | 0 | 3.6 | V |
VIH | High-level input voltage |
OE input | 1.08 V to 3.6 V | 1.08 V to 3.6 V | VCCA × 0.65 | 3.6 | V |
VIL | Low-level input voltage |
OE input | 1.08 V to 3.6 V | 1.08 V to 3.6 V | 0 | VCCA × 0.35 | V |
TA | Operating free-air temperature | –40 | 125 | °C |