SCPS238A February 2021 – August 2021 TCA9416
PRODUCTION DATA
PARAMETER | TEST CONDITIONS |
VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
VUVLO_RISE | UVLO Rising Threshold | VUVLO for VCCA and VCCB are independent | 0 V to 3.6 V | 0 V to 3.6 V | 0.65 | 0.9 | 1 | V |
VUVLO_FALL | UVLO Falling Threshold | VUVLO for VCCA and VCCB are independent | 0 V to 3.6 V | 0 V to 3.6 V | 0.6 | 0.85 | 0.95 | V |
VRTA (1) | RTA(2) Activation Threshold | 1.08 V to 3.6 V | 1.08 V to 3.6 V | VCCI × 0.30 | VCCI × 0.45 | V | ||
VFTA (1) | FTA(2) Activation Threshold | 1.08 V to 3.6 V | 1.08 V to 3.6 V | VCCI × 0.60 | VCCI × 0.70 | V | ||
RPU | VI = 0.15 V | 1.08V to 3.6V | 1.08V to 3.6V | 7.5 | 10 | 12.5 | kΩ | |
II | OE | VI = VCCA or GND | 1.08 V to 3.6 V | 1.08 V to 3.6 V | ±0.1 | ±1 | μA | |
IOZ | A or B port | OE less than VIL | 1.08 V to 3.6 V | 1.08 V to 3.6 V | 0 | ±2.5 | μA | |
Ioff | A port | VI = 3.6 V, VO = 0 V (TA ≤ 85 C) | 0 V | 0 V to 3.6 V | ±0.1 | ±0.5 | μA | |
B port | VI = 3.6 V, VO = 0 V (TA ≤ 85 C) | 0 to 3.6 V | 0 V | ±0.1 | ±0.5 | |||
A port | VI = 3.6 V, VO = 0 V (TA ≤ 125 C) | 0 V | 0 V to 3.6 V | ±0.1 | ±2.5 | |||
B port | VI = 3.6 V, VO = 0 V (TA ≤ 125 C) | 0 to 3.6 V | 0 V | ±0.1 | ±2.5 | |||
ICC_OFF | VCCA | VI = VO = open, IO = 0, OE = 0 V |
1.08 V to 3.6 V | 1.08 V to 3.6 V | 4 | 13 | μA | |
VCCB | VI = VO = open, IO = 0, OE = 0 V |
3 | 13 | |||||
ICCA | VI = VO = open, IO = 0, OE = VCCA |
1.32 V | 1.32 V to 3.6 V | 3 | 6 | μA | ||
1.98 V | 1.32 V to 3.6 V | 4 | 10 | |||||
3.6 V | 1.32 V to 3.6 V | 6 | 14 | |||||
0 V | 1.32 V to 3.6 V | -0.5 | 0 | |||||
1.32 V to 3.6 V | 0 V | 3 | 12 | |||||
ICCB | VI = VO = open, IO = 0, OE = VCCA |
1.32 V to 3.6 V | 1.32 V | 1.5 | 6 | μA | ||
1.32 V to 3.6 V | 1.98 V | 2 | 8 | |||||
1.32 V to 3.6 V | 3.6 V | 5 | 12 | |||||
1.32 V to 3.6 V | 0 V | -0.5 | 0 | |||||
0 V | 1.32 V to 3.6 V | 1 | 7 | |||||
ICCA + ICCB | VI = VO = open, IO = 0, OE = VCCA |
1.32 V | 1.32 V | 4 | 12 | μA | ||
1.98 V | 1.98 V | 6 | 15 | |||||
3.6 V | 3.6 V | 11 | 23 | |||||
Ron | VI = 0.2 V, IO = 2 mA | 1.08 V | 1.08 V | 28 | 50 | Ω | ||
VI = 0.2 V, IO = 2 mA | 1.08 V, 1.8 V | 1.8 V, 1.08 V | 28 | 50 | ||||
VI = 0.2 V, IO = 3 mA | 1.65 V | 1.65 V | 15 | 25 | ||||
VI = 0.2 V, IO = 2 mA | 1.08 V, 3.0 V | 3.0 V, 1.08 V | 30 | 55 | ||||
VI = 0.2 V, IO = 3 mA | 1.65 V, 3.0 V | 3.0 V, 1.65 V | 15 | 25 | ||||
VI = 0.2 V, IO = 6 mA | 3.0 V | 3.0 V | 10 | 15 | ||||
CI | OE | 3.3 V | 3.3 V | 2.5 | 4 | pF | ||
Cio | A or B port | 0 V, 1.08 V, 3.6 V | 0 V, 1.08 V, 3.6 V | 7 | 10 | pF |