SCPS260C August 2017 – February 2022 TIC12400-Q1
PRODUCTION DATA
TA = 25°C |
TA = 25°C |
I(WETT) = 2 mA | 4.5 V ≤ VS ≤ 35 V |
I(WETT) = 5 mA | 5.5 V ≤ VS ≤ 35 V |
I(WETT) = 10 mA | 6 V ≤ VS ≤ 35 V |
I(WETT) = 15 mA | 6.5 V ≤ VS ≤ 35 V |
VS = 12 V |
I(WETT) = 1 mA | 4.5 V ≤ VS ≤ 35 V |
I(WETT) = 5 mA | 4.5 V ≤ VS < 5.5 V |
I(WETT) = 10 mA | 4.5 V ≤ VS < 6 V |
I(WETT) = 15 mA | 4.5 V ≤ VS < 6.5 V |