SCPS268A September 2017 – February 2022 TIC10024-Q1
PRODUCTION DATA
Figure 10-2 is the scope shot showing the switch getting toggled from close to open at time a). Before toggling, the voltage at VIN0 stays low at roughly 2.7 V. Once the switch opens, the voltage at VIN0 gets pulled high to the VS voltage. The INT pin is asserted shortly after the switch toggles at time b) to notify the microcontroller a switch state change event has occurred.