SCPS274B June 2021 – March 2023 TCA39306
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI/O | Input-output voltage | SCL1, SDA1, SCL2, SDA2 | 0 | 5.5 | V |
VREF1(1) | Reference Voltage | 0 | 5.5 | V | |
VREF2(1) | Reference Voltage | 0 | 5.5 | V | |
EN-Switch(2) | Switch mode enable voltage (Switch mode enable voltage) | 1.5 | 5.5 | V | |
EN | Enable input voltage | 0 | 5.5 | V | |
IPASS | Pass switch current | 64 | mA | ||
TA | Ambient temperature | –40 | 125 | °C |