SCPS275A July 2021 – December 2021 TCA9536
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tiv | Interrupt valid time | P port | INT | 4 | µs | ||
tir | Interrupt reset delay time | SCL | INT | 4 | µs | ||
tpv | Output data valid; For VCC ≥ 2.3 V | SCL | P port | 200 | ns | ||
Output data valid; For VCC < 2.3 V | 400 | ns | |||||
tps | Input data setup time | P port | SCL | 100 | ns | ||
tph | Input data hold time | P port | SCL | 300 | ns |