SCPS279 February 2022 TCA9537
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply current | –0.5 | 6 | V | |
VI | Input voltage(2) | –0.5 | 6 | V | |
VO | Output voltage(2) | –0.5 | 6 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –20 | mA | |
IIOK | Input-output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IOL | Continuous output low current | VO = 0 to VCC | 50 | mA | |
IOH | Continuous output high current | VO = 0 to VCC | –50 | mA | |
ICC | Continuous current through GND | –250 | mA | ||
Continuous current through VCC | 160 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |