SCPS279 February 2022 TCA9537
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | |
VI | Input voltage | SCL, SDA, INT, RESET | 0 | 5.5 | V |
P0-P3(1) | 0 | 5.5 | |||
IOH | High-level output current | P3-P0 | –10 | mA | |
IOL | Low-level output current (VCC > 1.8 V) | P3-P0 | 25 | mA | |
Low-level output current (VCC ≤ 1.8 V) | P3-P0 | 15 | mA | ||
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | 125 | °C |