SCPS290A April 2024 – June 2024 TCAL6416R
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCI, VCCP | Supply voltage | 1.08 | 3.6 | V | |
VIH | High-level input voltage | SCL, SDA, RESET | 0.7 * VCCI | 3.6 | V |
P00-P17, ADDR | 0.7 * VCCP | 3.6 | |||
VIL | Low-level input voltage | SCL, SDA, RESET | -0.5 | 0.3 * VCCI | V |
P00-P17, ADDR | -0.5 | 0.3 * VCCP | V | ||
IOH | High-level output current (VCCP - VOH ≤ 0.3V) | P00-P17 | –10 | mA | |
IOH (Total of all ports) | High-level output current (VCCP - VOH ≤ 0.3V) | P00-P17 | –160 | mA | |
IOL | Low-level output current (VOL ≤ 0.3V) | P00-P17 | 25 | mA | |
IOL (Total of all ports) | Low-level output current (VOL ≤ 0.3V) | P00-P17 | 160 | mA | |
TA | Ambient temperature | –40 | 125 | °C | |
TPCB | Board temperature (measured 1mm away from the device) | –40 | 120 | °C | |
TJ | Junction temperature | 125 | °C |