• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPLD1202 Programmable Logic Device with I2C/SPI and 10-GPIO

    • SCPS300 August   2024 TPLD1202

      ADVANCE INFORMATION  

  • CONTENTS
  • SEARCH
  • TPLD1202 Programmable Logic Device with I2C/SPI and 10-GPIO
  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Packaging Option Addendum
    2. 6.2 Tape and Reel Information
    3. 6.3 Mechanical Data
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Data Sheet

TPLD1202 Programmable Logic Device with I2C/SPI and 10-GPIO

1 Features

  • Operating characteristics

    • Extended temperature range: -40°C to 125°C

    • Wide supply voltage range: 1.71V to 5.5V

  • Configurable macro-cells

    • 2-, 3-, and 4-bit lookup tables

    • D-type flip-flops and latches with and without reset/set option

    • 8-bit shift register

    • 16-bit pattern generator

    • Counters and delay generators

    • PWM generators

    • Programmable deglitch filter or edge detector

    • Multi-channel sampling analog comparator

    • Voltage reference and Analog temperature sensor

    • Oscillators

  • Flexible digital I/O features

    • All digital signals can be routed to any GPIO

    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in

    • Digital output modes: push-pull, open-drain NMOS, tri-state

  • Development tools

    • InterConnect Studio

    • TPLD1202 evaluation module

    • TPLD programming board

2 Applications

  • Factory automation & control
  • Communications equipment
  • Retail automation & payment
  • Test & measurement
  • Pro audio, video & signage

  • Personal electronics

3 Description

The TPLD1202 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD1202 is supported by a hardware and software ecosystem with application notes, reference designs, and design examples. Visit ti.com for more information and access to design tools.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
TPLD1202

DYY (SOT-23-THN, 14)

2.00mm x 4.20mm
RWB (X2QFN, 12)

1.60mm x 1.60mm

(1) For all available packages, see the orderable addendum at the end of the datasheet.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale