SCPS300 August 2024 TPLD1202
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPLD1202RWBR | X2QFN | RWB | 12 | 3000 | 180 | 8.4 | 1.8 | 1.8 | 0.48 | 4 | 8 | 2 |
PTPLD1202DYYR | SOT-23-THN | DYY | 12 | 3000 | 180 | 8.4 | 4.5 | 3.56 | 1.35 | 8 | 12 | 3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTPLD1202RWBR | X2QFN | RWB | 12 | 3000 | 210 | 185 | 35 |
PTPLD1202DYYR | SOT-23-THN | DYY | 12 | 3000 | 210 | 185 | 35 |