SCPS300 August   2024 TPLD1202

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Packaging Option Addendum
    2. 6.2 Tape and Reel Information
    3. 6.3 Mechanical Data

Features

  • Operating characteristics

    • Extended temperature range: -40°C to 125°C

    • Wide supply voltage range: 1.71V to 5.5V

  • Configurable macro-cells

    • 2-, 3-, and 4-bit lookup tables

    • D-type flip-flops and latches with and without reset/set option

    • 8-bit shift register

    • 16-bit pattern generator

    • Counters and delay generators

    • PWM generators

    • Programmable deglitch filter or edge detector

    • Multi-channel sampling analog comparator

    • Voltage reference and Analog temperature sensor

    • Oscillators

  • Flexible digital I/O features

    • All digital signals can be routed to any GPIO

    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in

    • Digital output modes: push-pull, open-drain NMOS, tri-state

  • Development tools

    • InterConnect Studio

    • TPLD1202 evaluation module

    • TPLD programming board