SCPS301 September   2024 TPLD801-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Supply Current Characteristics
    7. 5.7 Switching Characteristics
  7. 6Parameter Measurement Information
  8. 7Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 I/O Pins
      2. 7.3.2 Connection Mux
      3. 7.3.3 Configurable Use Logic Blocks
        1. 7.3.3.1 2-Bit LUT macro-cell
        2. 7.3.3.2 3-Bit LUT macro-cell
        3. 7.3.3.3 2-Bit LUT or D Flip-Flop/Latch macro-cell
        4. 7.3.3.4 3-Bit LUT or D Flip-Flop/Latch with Set/Reset macro-cell
        5. 7.3.3.5 3-Bit LUT or Pipe Delay macro-cell
        6. 7.3.3.6 4-Bit LUT or 8-Bit Counter/Delay macro-cell
      4. 7.3.4 8-Bit Counters and Delay Generators (CNT/DLY)
        1. 7.3.4.1 Delay Mode
        2. 7.3.4.2 Reset Counter Mode
      5. 7.3.5 Programmable Deglitch Filter or Edge Detector Macro-cell
      6. 7.3.6 Selectable Frequency Oscillator
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
    5. 7.5 Programming
      1. 7.5.1 One-Time Programmable Memory (OTP)
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information
    1. 9.1 Packaging Option Addendum
    2. 9.2 Tape and Reel Information
    3. 9.3 Mechanical Data

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage on VCC relative to GND -0.5 7 V
VI Input voltage -0.5 VCC + 0.5 V
VO Output voltage -0.5 VCC + 0.5 V
IIOK Input-output clamp current VIO < 0 or VIO > VCC -50 50 mA
IO Continuous output current VO = 0 to VCC -50 50 mA
IDC Maximum average or DC current (through each pin) Push-pull 1X 12 mA
Push-pull 2X 17
Open-drain NMOS 1X 18
Open-drain NMOS 2X 28
TJ Junction temperature 150 °C
Tstg Storage temperature -65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.