SCPS301 September 2024 TPLD801-Q1
ADVANCE INFORMATION
PARAMETER | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Digital IO | |||||||
tpd | Delay | Digital input without Schmitt trigger to Push-pull output - Rising | 1.8V ± 0.15V | 46.9 | ns | ||
Digital input without Schmitt trigger to Push-pull output - Falling | 39.5 | ||||||
Digital input without Schmitt trigger to Push-pull output - Rising | 3.3V ± 0.3V | 27.3 | |||||
Digital input without Schmitt trigger to Push-pull output - Falling | 26.4 | ||||||
Digital input without Schmitt trigger to Push-pull output - Rising | 5V ± 0.5V | 22.3 | |||||
Digital input without Schmitt trigger to Push-pull output - Falling | 22.5 | ||||||
tpd | Delay | Digital input with Schmitt trigger to Push-pull output - Rising | 1.8V ± 0.15V | 50.8 | ns | ||
Digital input with Schmitt trigger to Push-pull output - Falling | 42.2 | ||||||
Digital input with Schmitt trigger to Push-pull output - Rising | 3.3V ± 0.3V | 29.7 | |||||
Digital input with Schmitt trigger to Push-pull output - Falling | 27.2 | ||||||
Digital input with Schmitt trigger to Push-pull output - Rising | 5V ± 0.5V | 24.2 | |||||
Digital input with Schmitt trigger to Push-pull output - Falling | 22.8 | ||||||
tpd | Delay | Low-voltage digital input to Push-pull output - Rising | 1.8V ± 0.15V | 45.6 | ns | ||
Low-voltage digital input to Push-pull output - Falling | 49.5 | ||||||
Low-voltage digital input to Push-pull output - Rising | 3.3V ± 0.3V | 25.4 | |||||
Low-voltage digital input to Push-pull output - Falling | 33.0 | ||||||
Low-voltage digital input to Push-pull output - Rising | 5V ± 0.5V | 19.6 | |||||
Low-voltage digital input to Push-pull output - Falling | 31.5 | ||||||
tpd | Delay | Digital input without Schmitt trigger to Open-drain NMOS output - Rising | 1.8V ± 0.15V | 57.0 | ns | ||
Digital input without Schmitt trigger to Open-drain NMOS output - Falling | 39.3 | ||||||
Digital input without Schmitt trigger to Open-drain NMOS output - Rising | 3.3V ± 0.3V | 47.8 | |||||
Digital input without Schmitt trigger to Open-drain NMOS output - Falling | 26.2 | ||||||
Digital input without Schmitt trigger to Open-drain NMOS output - Rising | 5V ± 0.5V | 38.2 | |||||
Digital input without Schmitt trigger to Open-drain NMOS output - Falling | 22.3 | ||||||
tpd | Delay | Output enable from pin, OE, Hi-Z to 1 - Rising | 1.8V ± 0.15V | 45.9 | ns | ||
3.3V ± 0.3V | 27.3 | ||||||
5V ± 0.5V | 22.4 | ||||||
tpd | Delay | Output enable from pin, OE, Hi-Z to 0 - Falling | 1.8V ± 0.15V | 41.1 | ns | ||
3.3V ± 0.3V | 24.5 | ||||||
5V ± 0.5V | 19.6 | ||||||
Configurable Use Logic | |||||||
tpd | Delay | 2-bit LUT - Rising | 1.8V ± 0.15V | 1.16 | ns | ||
2-bit LUT - Falling | 1.31 | ||||||
2-bit LUT - Rising | 3.3V ± 0.3V | 1.16 | |||||
2-bit LUT - Falling | 1.31 | ||||||
2-bit LUT - Rising | 5V ± 0.5V | 1.16 | |||||
2-bit LUT - Falling | 1.31 | ||||||
tpd | Delay | 3-bit LUT - Rising | 1.8V ± 0.15V | 1.04 | ns | ||
3-bit LUT - Falling | 1.26 | ||||||
3-bit LUT - Rising | 3.3V ± 0.3V | 1.04 | |||||
3-bit LUT - Falling | 1.26 | ||||||
3-bit LUT - Rising | 5V ± 0.5V | 1.04 | |||||
3-bit LUT - Falling | 1.26 | ||||||
tpd | Delay | 4-bit LUT - Rising | 1.8V ± 0.15V | 1.62 | ns | ||
4-bit LUT - Falling | 1.99 | ||||||
4-bit LUT - Rising | 3.3V ± 0.3V | 1.62 | |||||
4-bit LUT - Falling | 1.99 | ||||||
4-bit LUT - Rising | 5V ± 0.5V | 1.62 | |||||
4-bit LUT - Falling | 1.99 | ||||||
tpd | Delay | Latch - Rising | 1.8V ± 0.15V | 1.32 | ns | ||
Latch - Falling | 1.34 | ||||||
Latch - Rising | 3.3V ± 0.3V | 1.32 | |||||
Latch - Falling | 1.34 | ||||||
Latch - Rising | 5V ± 0.5V | 1.32 | |||||
Latch - Falling | 1.34 | ||||||
tpd | Delay | Latch nRST/nSET - Rising | 1.8V ± 0.15V | 1.43 | ns | ||
Latch nRST/nSET - Falling | 1.46 | ||||||
Latch nRST/nSET - Rising | 3.3V ± 0.3V | 1.43 | |||||
Latch nRST/nSET - Falling | 1.46 | ||||||
Latch nRST/nSET - Rising | 5V ± 0.5V | 1.43 | |||||
Latch nRST/nSET - Falling | 1.46 | ||||||
Counter/Delay | |||||||
tpd | Delay | CNT/DLY - Rising | 1.8V ± 0.15V | 2.61 | ns | ||
CNT/DLY - Falling | 2.59 | ||||||
CNT/DLY - Rising | 3.3V ± 0.3V | 2.61 | |||||
CNT/DLY - Falling | 2.59 | ||||||
CNT/DLY - Rising | 5V ± 0.5V | 2.61 | |||||
CNT/DLY - Falling | 2.59 | ||||||
Oscillator | |||||||
ferr | Oscillator frequency error | OSC0 25 kHz | 1.8V ± 0.15V | -5 | 5 | % | |
3.3V ± 0.3V | -5 | 5 | |||||
5V ± 0.5V | -5 | 5 | |||||
ferr | Oscillator frequency error | OSC0 2 MHz | 1.8V ± 0.15V | -5 | 5 | % | |
3.3V ± 0.3V | -5 | 5 | |||||
5V ± 0.5V | -5 | 5 | |||||
td_osc | Oscillator startup delay | OSC0 25 kHz (Auto power on) | 1.8V ± 0.15V | 14.3 | µs | ||
3.3V ± 0.3V | 14.2 | ||||||
5V ± 0.5V | 14.1 | ||||||
td_osc | Oscillator startup delay | OSC0 2 MHz (Auto power on) | 1.8V ± 0.15V | 6.24 | µs | ||
3.3V ± 0.3V | 6.43 | ||||||
5V ± 0.5V | 6.64 | ||||||
tset_osc | Oscillator startup settling time | OSC0 25 kHz (Auto power on) | 1.8V ± 0.15V | 1 | µs | ||
3.3V ± 0.3V | 1 | ||||||
5V ± 0.5V | 1 | ||||||
tset_osc | Oscillator startup settling time | OSC0 2 MHz (Auto power on) | 1.8V ± 0.15V | 7 | µs | ||
3.3V ± 0.3V | 7 | ||||||
5V ± 0.5V | 7 | ||||||
td_err | Delay error | OSC (Forced power on) | 1.65V to 5.5V | 0 | 1 | CLK cycle | |
Programmable Filter | |||||||
tpflt_pw | Pulse width, 1 cell | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.15V | 138.0 | ns | ||
3.3V ± 0.3V | 141.3 | ||||||
5V ± 0.5V | 141.7 | ||||||
tpflt_pw | Pulse width, 2 cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.15V | 232.6 | ns | ||
3.3V ± 0.3V | 236.0 | ||||||
5V ± 0.5V | 236.5 | ||||||
tpflt_pw | Pulse width, 3 cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.15V | 326.8 | ns | ||
3.3V ± 0.3V | 330.5 | ||||||
5V ± 0.5V | 330.9 | ||||||
tpflt_pw | Pulse width, 4 cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.15V | 420.9 | ns | ||
3.3V ± 0.3V | 424.7 | ||||||
5V ± 0.5V | 425.0 | ||||||
tpflt_pd |
Delay, any cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.15V | 67.4 | ns | ||
3.3V ± 0.3V | 48.7 | ||||||
5V ± 0.5V | 43.7 | ||||||
tpflt_d | Delay, 1 cell | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.15V | 208.4 | ns | ||
3.3V ± 0.3V | 191.5 | ||||||
5V ± 0.5V | 186.9 | ||||||
tpflt_d | Delay, 2 cells | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.15V | 303.3 | ns | ||
3.3V ± 0.3V | 286.3 | ||||||
5V ± 0.5V | 281.5 | ||||||
tpflt_d | Delay, 3 cells | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.15V | 397.7 | ns | ||
3.3V ± 0.3V | 380.6 | ||||||
5V ± 0.5V | 375.9 | ||||||
tpflt_d | Delay, 4 cells | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.15V | 491.9 | ns | ||
3.3V ± 0.3V | 474.6 | ||||||
5V ± 0.5V | 469.8 |