SCPS304 September 2024 TPLD1201-Q1
ADVANCE INFORMATION
PARAMETER | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Digital IO | |||||||
tpd | Delay | Digital input without Schmitt trigger to Push-pull output - Rising | 1.8V ± 0.09V | 34.9 | ns | ||
Digital input without Schmitt trigger to Push-pull output - Falling | 30.8 | ||||||
Digital input without Schmitt trigger to Push-pull output - Rising | 3.3V ± 0.3V | 20.3 | |||||
Digital input without Schmitt trigger to Push-pull output - Falling | 20.7 | ||||||
Digital input without Schmitt trigger to Push-pull output - Rising | 5V ± 0.5V | 16.4 | |||||
Digital input without Schmitt trigger to Push-pull output - Falling | 17.7 | ||||||
tpd | Delay | Digital input with Schmitt trigger to Push-pull output - Rising | 1.8V ± 0.09V | 38.6 | ns | ||
Digital input with Schmitt trigger to Push-pull output - Falling | 32.8 | ||||||
Digital input with Schmitt trigger to Push-pull output - Rising | 3.3V ± 0.3V | 22.6 | |||||
Digital input with Schmitt trigger to Push-pull output - Falling | 21.5 | ||||||
Digital input with Schmitt trigger to Push-pull output - Rising | 5V ± 0.5V | 18.3 | |||||
Digital input with Schmitt trigger to Push-pull output - Falling | 18.0 | ||||||
tpd | Delay | Low-voltage digital input to Push-pull output - Rising | 1.8V ± 0.09V | 30.5 | ns | ||
Low-voltage digital input to Push-pull output - Falling | 33.3 | ||||||
Low-voltage digital input to Push-pull output - Rising | 3.3V ± 0.3V | 17.9 | |||||
Low-voltage digital input to Push-pull output - Falling | 22.3 | ||||||
Low-voltage digital input to Push-pull output - Rising | 5V ± 0.5V | 14.0 | |||||
Low-voltage digital input to Push-pull output - Falling | 19.9 | ||||||
tpd | Delay | Digital input without Schmitt trigger to Open drain NMOS output - Rising | 1.8V ± 0.09V | 50.6 | ns | ||
Digital input without Schmitt trigger to Open drain NMOS output - Falling | 25.9 | ||||||
Digital input without Schmitt trigger to Open drain NMOS output - Rising | 3.3V ± 0.3V | 21.6 | |||||
Digital input without Schmitt trigger to Open drain NMOS output - Falling | 16.8 | ||||||
Digital input without Schmitt trigger to Open drain NMOS output - Rising | 5V ± 0.5V | 14.2 | |||||
Digital input without Schmitt trigger to Open drain NMOS output - Falling | 14.0 | ||||||
tpd | Delay | Output enable from pin, OE, Hi-Z to 1 - Rising | 1.8V ± 0.09V | 45.2 | ns | ||
1.8V ± 0.09V | 27.7 | ||||||
3.3V ± 0.3V | 22.7 | ||||||
tpd | Delay | Output enable from pin, OE, Hi-Z to 0 - Falling | 3.3V ± 0.3V | 43.2 | ns | ||
5V ± 0.5V | 20.6 | ||||||
5V ± 0.5V | 20.6 | ||||||
Configurable Use Logic | |||||||
tpd | Delay | 2-bit LUT - Rising | 1.8V ± 0.09V | 1.14 | ns | ||
2-bit LUT - Falling | 1.32 | ||||||
2-bit LUT - Rising | 3.3V ± 0.3V | 1.14 | |||||
2-bit LUT - Falling | 1.31 | ||||||
2-bit LUT - Rising | 5V ± 0.5V | 1.16 | |||||
2-bit LUT - Falling | 1.35 | ||||||
tpd | Delay | 3-bit LUT - Rising | 1.8V ± 0.09V | 1.31 | ns | ||
3-bit LUT - Falling | 1.53 | ||||||
3-bit LUT - Rising | 3.3V ± 0.3V | 1.31 | |||||
3-bit LUT - Falling | 1.53 | ||||||
3-bit LUT - Rising | 5V ± 0.5V | 1.31 | |||||
3-bit LUT - Falling | 1.53 | ||||||
tpd | Delay | 4-bit LUT - Rising | 1.8V ± 0.09V | 1.53 | ns | ||
4-bit LUT - Falling | 1.86 | ||||||
4-bit LUT - Rising | 3.3V ± 0.3V | 1.53 | |||||
4-bit LUT - Falling | 1.86 | ||||||
4-bit LUT - Rising | 5V ± 0.5V | 1.53 | |||||
4-bit LUT - Falling | 1.86 | ||||||
tpd | Delay | Latch with nRST/nSET - Rising | 1.8V ± 0.09V | 1.58 | ns | ||
Latch with nRST/nSET - Falling | 1.58 | ||||||
Latch with nRST/nSET - Rising | 3.3V ± 0.3V | 1.58 | |||||
Latch with nRST/nSET - Falling | 1.58 | ||||||
Latch with nRST/nSET - Rising | 5V ± 0.5V | 1.58 | |||||
Latch with nRST/nSET - Falling | 1.58 | ||||||
Counter/Delay | |||||||
tpd | Delay | CNT/DLY - Rising | 1.8V ± 0.09V | 2.21 | ns | ||
CNT/DLY - Falling | 2.01 | ||||||
CNT/DLY - Rising | 3.3V ± 0.3V | 2.21 | |||||
CNT/DLY - Falling | 2.01 | ||||||
CNT/DLY - Rising | 5V ± 0.5V | 2.21 | |||||
CNT/DLY - Falling | 2.01 | ||||||
Oscillator | |||||||
ferr | Oscillator frequency error | OSC025 kHz | 1.8V ± 0.09V | -5 | 5 | % | |
3.3V ± 0.3V | -5 | 5 | |||||
5V ± 0.5V | -5 | 5 | |||||
ferr | Oscillator frequency error | OSC0 2MHz | 1.8V ± 0.09V | -5 | 5 | % | |
3.3V ± 0.3V | -5 | 5 | |||||
5V ± 0.5V | -5 | 5 | |||||
td_osc | Oscillator startup delay | OSC0 25 kHz (Auto power on) | 1.8V ± 0.09V | 32.7 | µs | ||
3.3V ± 0.3V | 33.1 | ||||||
5V ± 0.5V | 33.4 | ||||||
td_osc | Oscillator startup delay | OSC0 2MHz (Auto power on) | 1.8V ± 0.09V | 4.5 | µs | ||
3.3V ± 0.3V | 4.9 | ||||||
5V ± 0.5V | 5.2 | ||||||
tset_osc | Oscillator startup settling time | OSC0 25kHz (Auto power on) | 1.8V ± 0.09V | 1 | µs | ||
3.3V ± 0.3V | 1 | ||||||
5V ± 0.5V | 1 | ||||||
tset_osc | Oscillator startup settling time | OSC0 2MHz (Auto power on) | 1.8V ± 0.09V | 7 | µs | ||
3.3V ± 0.3V | 7 | ||||||
5V ± 0.5V | 7 | ||||||
td_err | Delay error | OSC (Forced power on) | 1.71V to 5.5V | 0 | 1 | CLK cycle | |
Programmable Filter | |||||||
tpflt_pw | Pulse width, 1 cell | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.09V | 154.0 | ns | ||
3.3V ± 0.3V | 157.3 | ||||||
5V ± 0.5V | 158.7 | ||||||
Pulse width, 2 cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.09V | 256.2 | ns | |||
3.3V ± 0.3V | 259.7 | ||||||
5V ± 0.5V | 260.8 | ||||||
Pulse width, 3 cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.09V | 356.2 | ns | |||
3.3V ± 0.3V | 360.3 | ||||||
5V ± 0.5V | 361.5 | ||||||
Pulse width, 4 cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.09V | 455.3 | ns | |||
3.3V ± 0.3V | 459.6 | ||||||
5V ± 0.5V | 461.4 | ||||||
tpflt_pd |
Delay, any cells | PFLT mode: (any) edge detect, edge detect output | 1.8V ± 0.09V | 22.0 | ns | ||
3.3V ± 0.3V | 21.4 | ||||||
5V ± 0.5V | 21.3 | ||||||
tpflt_d | Delay, 1 cell | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.09V | 176.0 | ns | ||
3.3V ± 0.3V | 178.7 | ||||||
5V ± 0.5V | 180.0 | ||||||
Delay, 2 cells | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.09V | 278.2 | ns | |||
3.3V ± 0.3V | 281.1 | ||||||
5V ± 0.5V | 282.1 | ||||||
Delay, 3 cells | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.09V | 378.2 | ns | |||
3.3V ± 0.3V | 281.7 | ||||||
5V ± 0.5V | 382.8 | ||||||
Delay, 4 cells | PFLT mode: both edge delay (shared macrocell inputs) | 1.8V ± 0.09V | 477.3 | ns | |||
3.3V ± 0.3V | 481.0 | ||||||
5V ± 0.5V | 482.7 |