SCPS307 October 2024 SN74AC174-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | IOH = -50µA | 1.5V | 1.4 | V | ||
1.8V | 1.7 | |||||
2.5V | 2.4 | |||||
3V | 2.9 | |||||
4.5V | 4.4 | |||||
5.5V | 5.4 | |||||
IOH = -1mA | 1.8V | 1.44 | ||||
IOH = -2mA | 2.5V | 2 | ||||
IOH = -4mA | 3V | 2.4 | ||||
IOH = -12mA | 3V | 2.4 | ||||
IOH = -24mA | 4.5V | 3.7 | ||||
IOH = -24mA | 5.5V | 4.7 | ||||
IOH = -75mA(3) | 5.5V | 3.85 | ||||
VOL | IOL = 50µA | 1.5V | 0.1 | V | ||
1.8V | 0.1 | |||||
2.5V | 0.1 | |||||
3V | 0.1 | |||||
4.5V | 0.1 | |||||
5.5V | 0.1 | |||||
IOL = 1mA | 1.8V | 0.36 | ||||
IOL = 2mA | 2.5V | 0.5 | ||||
IOL = 4mA | 3V | 0.5 | ||||
IOL = 12mA | 3V | 0.5 | ||||
IOL = 24mA | 4.5V | 0.5 | ||||
IOL = 24mA | 5.5V | 0.5 | ||||
IOL = 75mA(3) | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0V to 5.5V | ±1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 20 | µA | ||
CI | VI = VCC or GND | 5V | 9 | pF | ||
CO | VO = VCC or GND | 5V | 15 | pF | ||
CPD(1)(2) | CL = 50pF, F = 1MHz | 5V | 60 | pF |