SCPS308 October 2024 SN74AC164-Q1
PRODUCTION DATA
The SN74AC164-Q1 device contains an 8-bit shift register with AND-gated serial inputs and an asynchronous clear (CLR) input. The gated serial (A and B) inputs permit complete control over incoming data; a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock (CLK) pulse. A high-level input enables the other input, which then determines the state of the first flip-flop. Data at the serial inputs can be changed while CLK is high or low, provided the minimum set-up time requirements are met. Clocking occurs on the low-to-high-level transition of CLK.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC164-Q1 | BQA (WQFN, 14) | 3mm × 2.50mm | 3mm × 2.50mm |
PW (TSSOP , 14) | 5mm x 6.4mm | 5mm x 4.4mm |