SCPS308 October 2024 SN74AC164-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
---|---|---|---|---|---|---|
MIN | MAX | |||||
fCLOCK | Clock frequency | 1.5V | 26 | MHz | ||
tW | Pulse duration | CLR low | 1.5V | 5 | ns | |
tW | Pulse duration | CLK high or low | 1.5V | 8 | ns | |
tSU | Setup time | Data before CLK↑ | 1.5V | 5.4 | ns | |
tSU | Setup time | CLR inactive | 1.5V | 0.3 | ns | |
tH | Hold time | Data after CLK↑ | 1.5V | 3.7 | ns | |
fCLOCK | Clock frequency | 1.8V | 33 | MHz | ||
tW | Pulse duration | CLR low | 1.8V | 3.8 | ns | |
tW | Pulse duration | CLK high or low | 1.8V | 5 | ns | |
tSU | Setup time | Data before CLK↑ | 1.8V | 3.5 | ns | |
tSU | Setup time | CLR inactive | 1.8V | 0.2 | ns | |
tH | Hold time | Data after CLK↑ | 1.8V | 2.5 | ns | |
fCLOCK | Clock frequency | 2.5V | 54 | MHz | ||
tW | Pulse duration | CLR low | 2.5V | 2.4 | ns | |
tW | Pulse duration | CLK high or low | 2.5V | 3.5 | ns | |
tSU | Setup time | Data before CLK↑ | 2.5V | 2.1 | ns | |
tSU | Setup time | CLR inactive | 2.5V | 0.1 | ns | |
tH | Hold time | Data after CLK↑ | 2.5V | 1.6 | ns | |
fCLOCK | Clock frequency | 3.3V | 60 | MHz | ||
tW | Pulse duration | CLR low | 3.3V | 1.7 | ns | |
tW | Pulse duration | CLK high or low | 3.3V | 2.2 | ns | |
tSU | Setup time | Data before CLK↑ | 3.3V | 1.4 | ns | |
tSU | Setup time | CLR inactive | 3.3V | 0.2 | ns | |
tH | Hold time | Data after CLK↑ | 3.3V | 1.1 | ns | |
fCLOCK | Clock frequency | 5V | 112 | MHz | ||
tW | Pulse duration | CLR low | 5V | 1.1 | ns | |
tW | Pulse duration | CLK high or low | 5V | 1.4 | ns | |
tSU | Setup time | Data before CLK↑ | 5V | 0.8 | ns | |
tSU | Setup time | CLR inactive | 5V | 0.1 | ns | |
tH | Hold time | Data after CLK↑ | 5V | 0.8 | ns |