All trademarks are the property of their respective owners.
This EVM allows designers to evaluate the TCA9416 device at different loading conditions (pullup resistors and bus capacitance), VCC voltages, and series resistances, if needed. The back of EVM board is populated with the DTM package (denoted as U1). The EVM supports the DDF package (denoted as U2); however, it must be populated by the designer.
This EVM supports:
The following equipment is needed to evaluate the TCA9416: