SCPU043
March 2021
TCA9416
Trademarks
1
Introduction
1.1
Features
2
EVM Setup
2.1
Load Capacitance Selector
3
Pullup Resistor Selector
3.1
Board Layout
4
Schematic
4.1
Bill of Materials
1.1
Features
This EVM supports:
Adjustable pullup resistors on both sides of the TCA9416 with jumper shunts
Adjustable load capacitance on both sides of the TCA9416 with DIP switches
Test Points on SDA and SCL on both sides of the TCA9416
Male header connections to all TCA9416 pins for ease of use
Unpopulated DDF package (denoted as U2 on the top side of the board)