SDLS972B April 2023 – April 2024 LSF0102
PRODUCTION DATA
There are no power sequence requirements for the LSF family. Table 8-4 provides recommended operating voltages for all supply and input pins.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Vref_A(1) | reference voltage (A) | 0.9 | 5.5 | V | |
Vref_B | reference voltage (B) | Vref_A + 0.8 | 5.5 | V | |
VI(EN) | input voltage on EN pin | Vref_A + 0.8 | 5.5 | V | |
VPU | pull-up supply voltage | 0 | Vref_B | V |