SDLS972B April 2023 – April 2024 LSF0102
PRODUCTION DATA
The LSF family can be used in level-translation applications for interfacing devices or systems operating with one another that operate at different interface voltages. The LSF family is ideal for use in applications where an open-drain driver is connected to the data I/Os. With appropriate pull-up resistors and layout, LSF can achieve 100MHz. The LSF family can also be used in applications where a push-pull driver is connected to the data I/Os. For an overview of device setup and operation, see The Logic Minute training series on Understanding the LSF Family of Bidirectional, Multi-Voltage Level Translators.