SDLS972B April 2023 – April 2024 LSF0102
PRODUCTION DATA
The device is an auto bidirectional voltage level translator that is operational from 0.95 to 5.5V on Vref_A and 1.8 to 5.5V on Vref_B. This allows bidirectional voltage translation between 0.95V and 5.5V without the need for a direction pin in open-drain or push-pull applications. The LSF family supports level translation applications with transmission speeds greater than 100 Mbps for open-drain systems using a 30-pF capacitance and 250-Ω pullup resistor. Both the output driver of the controller and the peripheral device output can be push-pull or open-drain (pull-up resistors may be required). In both up and down translation, the B-side is often referred to as the high side and refers to devices connected to the B ports. The A-side can be referred to as the low side.