SDLS972B April   2023  – April 2024 LSF0102

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  LSF0102 AC Performance (Translating Down) Switching Characteristics , VCCB = 3.3V
    7. 5.7  LSF0102 AC Performance (Translating Down) Switching Characteristics, VCCB = 2.5V
    8. 5.8  LSF0102 AC Performance (Translating Up) Switching Characteristics, VCCB = 3.3V
    9. 5.9  LSF0102 AC Performance (Translating Up) Switching Characteristics, VCCB = 2.5V
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Auto Bidirectional Voltage Translation
      2. 7.3.2 Output Enable
    4. 7.4 Device Functional Modes
      1. 7.4.1 Up and Down Translation
        1. 7.4.1.1 Up Translation
        2. 7.4.1.2 Down Translation
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Open-Drain Interface (I2C, PMBus, SMBus, and GPIO)
        1. 8.2.1.1 Design Requirements
          1. 8.2.1.1.1 Enable, Disable, and Reference Voltage Guidelines
          2. 8.2.1.1.2 Bias Circuitry
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Bidirectional Translation
          2. 8.2.1.2.2 Pull-Up Resistor Sizing
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Mixed-Mode Voltage Translation
      3. 8.2.3 Single Supply Translation
      4. 8.2.4 Voltage Translation for Vref_B < Vref_A + 0.8V
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Mechanical, Packaging, and Orderable Information
  12. 11Revision History
Enable, Disable, and Reference Voltage Guidelines

In the previous figure, Vref_B is connected through a 200kΩ resistor to a 3.3V power supply and Vref_A is set to 1.8V. The A1 and A2 channels have a maximum output voltage equal to Vref_A and the B1 and B2 channels have has a maximum output voltage equal to VPU.

The LSF family has an EN input that is used to disable the device by setting EN LOW, placing all I/Os in the high-impedance state. Since the LSF family of devices are switch-type voltage translators, the power consumption is very low. TI recommends always enabling the LSF family for bidirectional applications (I2C, SMBus, PMBus, or MDIO).

Table 8-2 Application Operating Condition
PARAMETER MIN TYP MAX UNIT
Vref_A(1) reference voltage (A) 0.9

5.5

V
Vref_B reference voltage (B) Vref_A + 0.8 5.5 V
VI(EN) input voltage on EN pin Vref_A + 0.8 5.5 V
VPU pull-up supply voltage 0 Vref_B V
Vref_A is required to be the lowest voltage level across all inputs and outputs.
Note: The 200kΩ, bias resistor is required to allow Vref_B to regulate the EN input and properly bias the device for translation.