SFFS011 February 2023 TPS560430-Q1
This section provides Functional Safety Failure In Time (FIT) rates for the TPS560430-Q1 based on the following industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 13 |
Die FIT Rate | 10 |
Package FIT Rate | 3 |
The failure rate and mission profile information in Table 3-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11: