SFFS022 December 2022 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The External Memory Interface (EMIF) is used to provide device access to off-chip memories or devices, which support a memory interface. Support is provided for both synchronous (SDRAM) and asynchronous (NOR Flash, SRAM) memories. The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):
The following test can be applied as a test-for-diagnostic on this module:
Safety critical data from external memories can be transferred or copied to internal memory for higher integrity operations.