SFFS022 December 2022 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The CPU is a 32-bit fixed-point processor with Floating point, Viterbi, Complex Math and CRC Unit (VCU) and Trigonometric Math Unit (TMU) co-processors. This device draws from the best features of digital signal processing; reduced instruction set computing (RISC); and microcontroller architectures, firmware, and tool sets. The CPU features include a modified Harvard architecture and circular addressing. The RISC features are single-cycle instruction execution, and register-to-register operations. The modified Harvard architecture of the CPU enables instruction and data fetches to be performed in parallel. The CPU does this over six separate address/data buses. Its unique architecture makes it amenable to integrate safety features external to CPU but on chip, to provide improved diagnostic coverage.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):
The following tests can be applied as test-for-diagnostics on this module:
Measures to Mitigate Common Cause Failure in CPU Subsystem: Common-cause failures are one of the important failure modes when a safety-related design is implemented in a silicon device. The contribution of hardware and software dependent failures is estimated on a qualitative basis because no general and sufficiently reliable method exists for quantifying such failures. System Integrator should perform a detailed analysis based on the inputs from 26262-11:2018, Section 4.7 and IEC61508 ed2 PART 2 Annex E (BetaIC method).