SFFS057A March 2021 – December 2021 DRV8244-Q1
Figure 4-4 shows the pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the DRV8244-Q1 data sheet.
Pin | Description of Potential Failure Effect(s) | Failure Effect Class | |
---|---|---|---|
No. | Name | ||
1 | SR | Wrong SR configuration possible, EM performance may be affected. | B |
2 | DIAG | Wrong load and fault response configuration possible. | B |
3 | PH/IN2 | Load will be in re-circulation (braking). No risk of spin direction reversal. | B |
4 | EN/IN1 | Load will be in re-circulation (braking). No risk of spin direction reversal. | B |
5 | DRVOFF | Shutoff function is lost. | B |
6, 7, 8, 21, 22, 23 | VM | Device is powered off with driver Hi-Z. | B |
9, 10, 11 | OUT1 | If OUT1 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
12, 13, 14, 15, 16, 17 | GND | Normal function. | D |
18, 19, 20 | OUT2 | If OUT2 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
24 | nSLEEP | Device will be in SLEEP state and outputs are Hi-Z. | B |
25 | IPROPI | IPROPI feedback is lost. ITRIP regulation, if enabled, is also lost. | B |
26 | nFAULT | False fault signalling possible. Device will continue to operate as commanded. | B |
27 | MODE | Wrong MODE configuration possible. | B |
28 | ITRIP | Incorrect ITRIP level for current regulation possible. | B |
Pin | Description of Potential Failure Effect(s) | Failure Effect Class | |
---|---|---|---|
No. | Name | ||
1 | SR | Wrong SR configuration, EM performance may be affected. | B |
2 | DIAG | Wrong load and fault response configuration possible. | B |
3 | PH/IN2 | Normal function as register bit is used for direction control. | D |
4 | EN/IN1 | Load will be in re-circulation (braking). No risk of spin direction reversal. | B |
5 | DRVOFF | Pin based shutoff is triggered and outputs are Hi-Z. | B |
6, 7, 8, 21, 22, 23 | VM | Device is powered off with driver Hi-Z. | B |
9, 10, 11 | OUT1 | Load drive capability is lost. | B |
12, 13, 14, 15, 16, 17 | GND | Device is powered off with driver Hi-Z. | B |
18, 19, 20 | OUT2 | Load drive capability is lost. | B |
24 | nSLEEP | Device will be in SLEEP state and outputs are Hi-Z. | B |
25 | IPROPI | IPROPI feedback is lost. Load will be forced to recirculte if ITRIP regulation is enabled. | B |
26 | nFAULT | False fault signalling. Device will continue to operate as commanded. | B |
27 | MODE | Normal function. | D |
28 | ITRIP | Incorrect ITRIP level for current regulation possible. | B |
Short between pins | Description of Potential Failure Effect(s) | Failure Effect Class | |
---|---|---|---|
SR | ITRIP | Wrong configuration - EM performance may be affected. Incorrect ITRIP level for current regulation possible. | B |
DIAG | SR | Wrong configuration - EM performance may be affected. Load and fault response may be incorrect. | B |
PH/IN2 | DIAG | Normal function as register bit is used for direction control. | D |
EN/IN1 | PH/IN2 | External PWM control is lost. Internal ITRIP regulation is OK. No risk of spin direction reversal. | D |
DRVOFF | EN/IN1 | Outputs are either Hi-Z or load is in re-circulation state. | B |
VM | DRVOFF | Outputs are Hi-Z. | B |
OUT1 | VM | If OUT1 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
GND | OUT1 | If OUT1 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT2 | GND | If OUT2 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
VM | OUT2 | If OUT2 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
nSLEEP | VM | SLEEP functionality is lost. | B |
IPROPI | nSLEEP | IPROPI feedback is inaccurate. ITRIP regulation levels, if enabled, will be lower. | B |
nFAULT | IPROPI | False fault signaling possible. IPROPI feedback is inaccurate. ITRIP regulation levels, if enabled, will be lower. | B |
MODE | nFAULT | False fault signaling possible. MODE setting is not affected. | B |
ITRIP | MODE | Wrong configuration possible- Both MODE and ITRIP settings are affected. | B |
Pin | Description of Potential Failure Effect(s) | Failure Effect Class | |
---|---|---|---|
No. | Name | ||
1 | SR | Device damage possible. | A |
2 | DIAG | Device damage possible. | A |
3 | PH/IN2 | Device damage possible. | A |
4 | EN/IN1 | Device damage possible. | A |
5 | DRVOFF | Outputs are Hi-Z. | B |
6, 7, 8, 21, 22, 23 | VM | Normal function. | D |
9, 10, 11 | OUT1 | If OUT1 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
12, 13, 14, 15, 16, 17 | GND | Device is powered off with driver Hi-Z. | B |
18, 19, 20 | OUT2 | If OUT2 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
24 | nSLEEP | SLEEP functionality is lost. | B |
25 | IPROPI | Device damage possible. | A |
26 | nFAULT | Device damage possible. | A |
27 | MODE | Device damage possible. | A |
28 | ITRIP | Device damage possible. | A |