All trademarks are the property of their respective owners.
This document contains information for the TLIN2029A-Q1 which is a local interconnect network (LIN) transceiver in 8-pin SOIC (D) and 8-pin VSON (DRB) packages to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
TLIN2029A-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for the TLIN2029A-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) (DRB) | FIT (Failures Per 109 Hours) (D) |
---|---|---|
Total Component FIT Rate | 7 | 11 |
Die FIT Rate | 3 | 4 |
Package FIT Rate | 4 | 7 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for the TLIN2029A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Transmitter fail | 56% |
Receiver fail | 3% |
Logic I/O fail or state control fail | 11% |
Global power management fail | 30% |
This section provides a Failure Mode Analysis (FMA) for the pins of the TLIN2029A-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the device pin diagram. For a detailed description of the device pins, please refer to the Pin Configuration and Functions section in the TLIN2029A-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
RXD | 1 | RXD biased dominant, no communication from LIN bus to MCU possible | B |
EN | 2 | Device may only operate in Standby Mode after power-on. If short occures in Normal mode, the part would be forced to enter sleep mode and could disable LIN communication | B |
NC | 3 | No impact to performance | D |
TXD | 4 | TXD biased dominant, no communication from MCU to LIN bus possible | B |
GND | 5 | None | D |
LIN | 6 | LIN biased dominant, no LIN communication possible | B |
VSUP | 7 | Device is unpowered and will not function | B |
NC | 8 | No impact to performance | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
RXD | 1 | No communication from LIN bus to MCU possible | B |
EN | 2 | Biased low due to internal pull-down so device in standby mode | B |
NC | 3 | No impact to performance | D |
TXD | 4 | No communication from MCU to LIN bus possible | B |
GND | 5 | Device is unpowered and will not function | B |
LIN | 6 | No LIN communication possible | B |
VSUP | 7 | Device is unpowered and will not function | B |
NC | 8 | No impact to performance | D |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
RXD | 1 | EN | Device will go into sleep mode when a dominant bit is received on the LIN bus, disabling communication | B |
EN | 2 | NC | No impact to performance | D |
NC | 3 | TXD | No impact to performance | D |
GND | 5 | LIN | LIN biased dominant, no LIN communication possible | B |
LIN | 6 | VSUP | LIN biased recessive, no LIN communication possible | B |
VSUP | 7 | NC | No impact to performance | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
RXD | 1 | Absolute maximum voltage violation, transceiver may be damaged | A |
EN | 2 | Absolute maximum voltage violation, transceiver may be damaged | A |
NC | 3 | No impact to performance | D |
TXD | 4 | Absolute maximum voltage violation, transceiver may be damaged | A |
GND | 5 | Device is unpowered and will not function | B |
LIN | 6 | LIN biased recessive, no LIN communication possible | B |
VSUP | 7 | None | D |
NC | 8 | No impact to performance | D |