SFFS088 April 2021 DRV8706-Q1
This document contains information for DRV8706-Q1 (VQFN 32 pin package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for the SPI variant as a reference.
Figure 1-2 shows the device functional block diagram for the H/W variant as a reference.
DRV8706-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.