SFFS093A November   2021  â€“ March 2022 BQ77216

PRODUCTION DATA  

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the BQ77216. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the BQ77216 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the BQ77216 data sheet.

GUID-20210319-CA0I-D0X4-PJ15-WGR9VJPT4SPF-low.gifFigure 4-1 Pin Diagram
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
NC1Function as normalD
VDD2No power to partB
V163Automatic OW detection.D
V154Automatic OV detection.D
V145Automatic OV detection.D
V136Automatic OV detection.D
V127Automatic OV detection.D
V118Automatic OV detection.D
V109Automatic OV detection.D
V910Automatic OV detection.D
V811Automatic OV detection.D
V712Automatic OV detection.D
V613Automatic OV detection.D
V514Automatic OV detection.D
NC15Function as normalD
NC16Function as normalD
V417Automatic OV detection.D
V318Automatic OV detection.D
V219Automatic OV detection.D
V120Automatic OV detection.D
VSS21Function as normalD
COUT22No output signal to systemB
DOUT23No output signal to systemB
TS24Automatic OT detection.D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
NC1Function as normalD
VDD2No power to partB
V163Automatic OW detection.D
V154Automatic OW detection.D
V145Automatic OW detection.D
V136Automatic OV detection.D
V127Automatic OW detection.D
V118Automatic OW detection.D
V109Automatic OW detection.D
V910Automatic OW detection.D
V811Automatic OW detection.D
V712Automatic OW detection.D
V613Automatic OW detection.D
V514Automatic OW detection.D
NC15Function as normalD
NC16Function as normalD
V417Automatic OW detection.D
V318Automatic OW detection.D
V219Automatic OW detection.D
V120Automatic OW detection.D
VSS21Automatic OW detection.D
COUT22No output signal to systemB
DOUT23No output signal to systemB
TS24No OT detection.B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
NC1TSFunction as normalD
VDD2NCFunction as normalD
V163VDDFunction as normalD
V154V16Automatic OV detection.D
V145V15Automatic OV detection.D
V136V14Automatic OV detection.D
V127V13Automatic OV detection.D
V118V12Automatic OV detection.D
V109V11Automatic OV detection.D
V910V10Automatic OV detection.D
V811V9Automatic OV detection.D
V712V8Automatic OV detection.D
V613V7Automatic OV detection.D
V514V6Automatic OV detection.D
NC15V5Function as normalD
NC16NCFunction as normalD
V417NCFunction as normalD
V318V4Automatic OV detectionD
V219V3Automatic OV detection.D
V120V2Automatic OV detection.D
VSS21V1Automatic OV detection.D
COUT22VSSNo output signal to systemB
DOUT23COUTNo output signal to systemB
TS24DOUTAutomatic OT detection.D
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
NC1Function as normalD
VDD2Function as normalD
V163Function as normalC
V154Automatic OV detection.D
V145Automatic OV detection.D
V136Automatic OV detection.D
V127Automatic OV detection.D
V118Automatic OV detection.D
V109Automatic OV detection.D
V910Automatic OV detection.D
V811Automatic OV detection.D
V712Automatic OV detection.D
V613Automatic OV detection.D
V514Automatic OV detection.D
NC15Function as normalD
NC16Function as normalD
V417Automatic OV detection.D
V318Automatic OV detection.D
V219Automatic OV detection.D
V120Automatic OV detection.D
VSS21Automatic OW detection.D
COUT22No output signal to systemB
DOUT23No output signal to systemB
TS24No OT detection.A