SFFS100 April 2021 ISO6740 , ISO6740-Q1
The failure mode distribution estimation for ISO6740/ISO6740-Q1 and ISO6740F/ISO6740F-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
OUT state undetermined | 35% |
OUT not in timing or voltage specification | 30% |
OUT stuck to default state | 25% |
OUT stuck high | 5% |
OUT stuck low | 5% |
The FMD in Table 3-1 excludes short circuit faults across the isolation barrier. Faults for short circuit across the isolation barrier can be excluded according to ISO 61800-5-2:2016 if the following requirements are fulfilled:
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.