SFFS139 December 2021 TCAN1164-Q1
The purpose of the Functional Safety Report is to summarize the results from analysis and documentation involved in the development of this project and to determine the results are sufficient to claim compliance to the identified functional safety standard(s). This high level overview is intended to be used by customers as a part of their safety case with respect to the TCAN1164-Q1.
Device | Maximum Speed | VeLIO(1) |
---|---|---|
TCAN1164-Q1 | 8 Mbps | No |
TCAN1164T-Q1 | 5 Mbps | Yes |