SFFS171 May 2021 TPS629203-Q1 , TPS629206-Q1 , TPS629210-Q1
This document contains information for TPS6292xx-Q1 (SOT-583 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
TPS6292xx-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for TPS6292xx-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 5 |
Die FIT Rate | 3 |
Package FIT Rate | 2 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual Tj |
---|---|---|---|
5 | CMOS, BICMOS Digital, analog/mixed | 25 FIT | 55°C |
This section provides a Failure Mode Analysis (FMA) for the pins of the TPS6292xx-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 3-2 through Table 3-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 3-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 3-1 shows the TPS6292xx-Q1 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the TPS6292xx-Q1 datasheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Application Configuration | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
FB/VSET |
1 |
External FB(3) | Loss of output voltage
regualtion. Output voltage will go to Vin Possible device damge. (2) Abs Max voltage may be exceeded. |
A |
Internal FB(4) | Device will regulate output voltage to 1.2V | D | ||
PG |
2 |
Loss of PG functionality | C | |
VOS |
3 |
Loss of output volatge | B | |
SW |
4 |
Possible device damage | A | |
GND |
5 |
Intended pin connection | D | |
VIN |
6 |
Deice does not power on | B | |
EN |
7 |
Device does not power on | B | |
MODE/S-CONF |
8 |
External FB(3) | Part will run in 2.5MHz APFM with AEE mode(5) | C(5) |
Internal FB(4) | Loss of output voltage
regualtion. Output voltage will go to Vin(5) Possible device damge. (2) Abs Max voltage may be exceeded. |
A(5) |
Pin Name | Pin No. | Application Configuration | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
FB/VSET |
1 |
External FB(3) | Loss of output voltage
regualtion. Output voltage may go to Vin Possible device damge. (2) Abs Max voltage may be exceeded. |
A |
Internal FB(4) | Device will regulate output voltage to 3.3V | D | ||
PG |
2 |
Loss of PG functionality | C | |
VOS |
3 |
External FB(3) | Open loop operation. Undetermined outputt voltage behavior |
B |
Internal FB(4) | Loss of output voltage
regualtion. Output voltage may go to Vin Possible device damge. (2) Abs Max may be exceeded. |
A | ||
SW |
4 |
Loss of output voltage regulation | B | |
GND |
5 |
Potential device damage | A | |
VIN |
6 |
Device does not power on | B | |
EN |
7 |
Device does not power on | B | |
MODE/S-CONF |
8 |
External FB(3) | Part will run in 2.5MHz APFM with AEE mode(5) | C(5) |
Internal FB(4) | Loss of output voltage
regualtion. Output voltage will go to Vin(5) Possible device damge. (2) Abs Max voltage may be exceeded. |
A(5) |
Pin Name | Pin No. | Shorted to | Application Configuration | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|---|
FB/VSET | 1 | PG | Loss of output voltage
regualtion. Possible device damge(1). Abs Max voltage may be exceeded if PG is connected to Vin through a resitor. |
A | |
PG | 2 | VOS | Loss of output voltage
regualtion. Possible device damge(1). Abs Max voltage may be exceeded if PG is connected to Vin through a resitor. |
A | |
VOS | 3 | SW | Loss of output voltage
regualtion. Possible device damge(1). Abs Max volatge may be exceeded. |
A | |
GND | 5 | VIN | Device not functional | B | |
VIN | 6 | EN | Device cannot be disabled | B | |
EN | 7 | MODE/S_CONF | External FB(3) | Part will run in 2.5MHz FPFM mode | C |
Internal FB(4) | Loss of output voltage
regualtion. Output voltage will go to Vin(5) Possible device damge. (2) Abs Max voltage may be exceeded. |
A |
Pin Name | Pin No. | Application Configuration | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
FB/VSET |
1 |
Possible device damge(1). Abs Max volatge may be exceeded. | A | |
PG |
2 |
Potential device damage. Abs Max current rating for pin | A | |
VOS |
3 |
Possible device damge(1). Abs Max volatge may be exceeded. | A | |
SW |
4 |
Possible device damge. (2) Abs Max voltage may be exceeded. | A | |
GND |
5 |
Device not functional | B | |
VIN |
6 |
Intended pin connection | D | |
EN |
7 |
Device cannot be disabled | B | |
MODE/S-CONF |
8 |
External FB(3) | Part will run in 2.5MHz FPFM mode (5) | C(5) |
Internal FB(4) | Loss of output voltage
regualtion. Output voltage will go to Vin(5) Possible device damge. (2) Abs Max voltage may be exceeded. |
A(5) |