SFFS188 September 2021 LM64460-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the LM64460-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the LM64460-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM64460-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
CBOOT | 1 | VOUT = 0 V | B |
NC | 2 | No effect | D |
BIAS | 3 | Normal Operation, Chip power now from VIN causing decreased efficiency | C |
VCC | 4 | VOUT = 0 V | B |
FB | 5 |
VOUT >> than programmed output voltage |
B |
PGOOD | 6 |
PGOOD not valid signal. No other changes to chip performance. VOUT in regulation |
C |
MODE/SYNC | 7 | AUTO mode operation only, VOUT normal | C |
EN | 8 | VOUT = 0 V | B |
NC | 9 | No effect | D |
VIN2 | 10 | VOUT = 0 V | B |
NC | 11 | No effect | D |
PGND2 | 12 | No effect | D |
NC | 13 | No effect | D |
SW1 | 14 | Damage to HS FET | A |
SW2 | 15 | Damage to HS FET | A |
SW3 | 16 | Damage to HS FET | A |
NC | 17 | No effect | D |
PGND1 | 18 | No effect | D |
NC | 19 | No effect | D |
VIN1 | 20 | VOUT = 0 V | B |
NC | 21 | No effect | D |
SW4 | 22 | Damage to HS FET | A |
GND | DAP | No effect | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
CBOOT | 1 | VOUT = 0 V | B |
NC | 2 | No effect | D |
BIAS | 3 | Normal Operation, Chip power now from VIN causing decreased efficiency | C |
VCC | 4 |
VCC output will be unstable and can increase above 5.5 V rating of VCC pin |
A |
FB | 5 |
VOUT >> than programmed output voltage. |
B |
PGOOD | 6 |
PGOOD not valid signal. VOUT in regulation |
C |
MODE/SYNC | 7 | AUTO vs FPWM and spread spectrum operation undetermined, VOUT normal | C |
EN | 8 | Unpredictable operation | B |
NC | 9 | No effect | D |
VIN2 | 10 |
VOUT normal. Current loop will be affected, potentially affecting noise/jitter/EMI/reliability |
C |
NC | 11 | No effect | D |
PGND2 | 12 | VOUT normal. Current loop will be affected, potentially affecting noise/jitter/EMI/reliability | C |
NC | 13 | No effect | D |
SW1 | 14 | No effect, 2 SW pins sufficient | D |
SW2 | 15 | No effect, 2 SW pins sufficient | D |
SW3 | 16 | No effect, 2 SW pins sufficient | D |
NC | 17 | No effect | D |
PGND1 | 18 |
VOUT normal. Current loop will be affected, potentially affecting noise/jitter/EMI/reliability |
C |
NC | 19 | No effect | D |
VIN1 | 20 |
VOUT normal. Current loop will be affected, potentially affecting noise/jitter/EMI/reliability |
C |
NC | 21 | No effect | D |
SW4 | 22 | VOUT = 0 V, Needed for CBOOT | B |
GND | DAP | Load regulation degraded, thermal impedance impacted | C |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
CBOOT | 1 | NC | No effect | D |
NC | 2 | BIAS | No effect | D |
BIAS | 3 | VCC |
VCC ESD clamp damaged if BIAS > 5 V |
A |
VCC | 4 | FB | VOUT = 0 V | B |
FB | 5 | PGOOD | VOUT can become >> than programmed output voltage | B |
PGOOD | 6 | MODE/SYNC | FPWM mode operation only, VOUT normal | C |
MODE/SYNC | 7 | EN | FPWM mode operation only, VOUT normal | C |
EN | 8 | NC | No effect | D |
NC | 9 | VIN2 | No effect | D |
VIN2 | 10 | NC | No effect | D |
NC | 11 | PGND2 | No effect | D |
PGND2 | 12 | NC | No effect | D |
NC | 13 | SW1 | No effect | D |
SW1 | 14 | SW2 | No effect | D |
SW2 | 15 | SW3 | No effect | D |
SW3 | 16 | NC | No effect | D |
NC | 17 | PGND1 | No effect | D |
PGND1 | 18 | NC | No effect | D |
NC | 19 | VIN1 | No effect | D |
VIN1 | 20 | NC | No effect | D |
NC | 21 | SW4 | No effect | D |
SW4 | 22 | CBOOT | VOUT = 0 V | B |
GND | DAP | Any | Other pin is shorted to ground, see Table 4-2 |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
CBOOT | 1 |
VOUT = 0 V. CBOOT ESD clamp will run current to destruction. | A |
NC | 2 | No effect | D |
BIAS | 3 |
If VIN exceeds 16 V damage will occur. If below, normal operation |
A |
VCC | 4 |
If VIN exceeds 5.5 V damage will occur. |
A |
FB | 5 |
If VIN exceeds 16V damage will occur. VOUT = 0 V |
A |
PGOOD | 6 |
VOUT = 0 V. PGOOD ESD clamp will run current to destruction |
A |
MODE/SYNC | 7 | Will run in FPWM mode | C |
EN | 8 | VOUT normal | D |
NC | 9 | No effect | D |
VIN2 | 10 | No effect | D |
NC | 11 | No effect | D |
PGND2 | 12 | VOUT = 0 V | B |
NC | 13 | No effect | D |
SW1 | 14 | Damage to LS FET | A |
SW2 | 15 | Damage to LS FET | A |
SW3 | 16 | Damage to LS FET | A |
NC | 17 | No effect | D |
PGND1 | 18 | VOUT = 0 V | B |
NC | 19 | No effect | D |
VIN1 | 20 | No effect | D |
NC | 21 | No effect | D |
SW4 | 22 | Damage to LS FET | A |
GND | DAP |
VOUT = 0 V. | B |