SFFS246 August 2022 TCAN4550-Q1
Table 2-2 provides estimates of FIT rates and calculated safety metrics per ISO 26262-5:2018 using previously noted assumptions for the device.
Die | Package | Overall | ||||
---|---|---|---|---|---|---|
Permanent | Transient | Permanent | Sum | |||
Total FIT (Raw FIT) | λ | 1.26 | 0.00 | 8.07 | 9.33 | |
Safety Related FIT | λSR | 1.26 | 0.00 | 7.87 | 9.13 | |
Probabilistic Metrics for Random Hardware Failures (in FIT) | PMHF | 0.86 | 0.00 | 1.61 | 2.47 | |
Single Point Fault Metric | SPFM | 32.05% | 0.00% | 79.49% | 72.93% | |
Latent Fault Metric | LFM | 71.20% | NA | 79.49% | 78.98% |