SFFS263 October 2021 INA301-Q1
The failure mode distribution estimation for the INA301-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
VOUT open (Hi-Z) | 10% |
VOUT Stuck (High/Low) | 25% |
VOUT functional, not in specification | 30% |
ALERT false trip, failure to trip | 35% |