All trademarks are the property of their respective owners.
This document contains information for the LMK00804B-Q1 (VQFN-16 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The LMK00804B-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the LMK00804B-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 8 |
Die FIT rate | 2 |
Package FIT rate | 6 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed =< 50 V supply | 20 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for the LMK00804B-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Incorrect input selected | 60 |
Performance degradation of output clocks | 40 |