SFFS277 November 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
eQEP is typically used in closed loop control applications to have direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine for use in high-performance motion and position-control system. In such applications, it is possible to monitor eQEP outputs for saturation, zero value or out of range based on the application requirement. While estimating the speed/position of rotating machinery, the application can set bounds on the measured speed/position based on the operating profile. Online monitoring of periodic interrupts from eQEP can also be performed for improved diagnostic coverage based on the application profile.