SFFS277 November 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
The CRC module has an embedded windowed watchdog as a diagnostic to check memory test completion in the expected time window. This feature protects against hardware defects or rogue code which cause the memory check not to complete in the pre-determined duration. Windowing feature helps detect additional failure modes in the watchdog operation, (stuck watchdog). Watchdog counter is a 32-bit counter and BGCRC_WDCNT reflects the watchdog counter value. The lower and upper window settings for the windowed watchdog are set by configuring BGCRC_WD_MIN and BGCRC_WD_MAX registers respectively. Failure to complete the memory check operation in the configured time window will generate an interrupt or NMI as per the configuration.