SFFS277 November 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
TMS320F28003x class of devices supports a pair of diverse processing units (C28x and CLA) with heterogeneous asymmetric architectures, instruction sets and software tools. Either of the processing units can be used to execute the intended function (the main real-time control function). The safety functions, which ensure that each safety goal can be met, can be implemented for diagnostic of random hardware failure by running Reciprocal Comparison by Software in separate processing units providing high diagnostic coverage for the processing units (ISO 26262-5:2018, Table D.4 and IEC 61508-2:2010, Table A.4). Safety mechanisms such as CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping, CLA Handling of Illegal Operation and Illegal Results, Internal Watchdog (WD) and so forth, can also be utilized. HWBIST can be used to implement latent fault coverage of the diagnostic function. Heterogeneous CPU cores minimize possibility of common mode failures while implementing this reciprocal comparison, thereby improving confidence in its Diagnostic Coverage. For common cause failures such as clock, power and reset, an external watchdog should be used. Here are some definitions:
The following are the safety concept options which can be implemented on TMS320F28003x.