SFFS277 November 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
To stay as general as possible, the functional safety concept assumes the MCU playing the role of a processing unit (or part of it) and connected to remote controller(s) by means of a communication bus as shown in Figure 4-2. The communication bus is directly or indirectly connected to sensor(s) and actuator(s).
IEC 61508-1:2010 defines a compliant item as any item (for example an element) on which a claim is being made with respect to the clauses of IEC 61508:2010 series. A system including TMS320F28003x microcontroller as indicated by Figure 4-2 can be used in a compliant item according to IEC 61508:2010.