SFFS311 October   2021 LMR51420 , LMR51430

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LMR51420 and LMR51430. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the LMR51420 and LMR51430 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the LMR51420 and LMR51430 datasheet.

GUID-DA4E1A01-650D-4612-AB02-9BBFCEC2ACF0-low.gif Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
GND 1 Normal operation D
SW 2 Damage to HS FET A
VIN 3 VOUT = 0 V B
FB 4 VOUT >> than programmed output voltage B
EN 5 VOUT = 0 V B
CB 6 VOUT = 0 V B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
GND 1 VOUT can be abnormal due to switching noise on analog circuits. B
SW 2 VOUT = 0 V B
VIN 3 Device can shut off B
FB 4 VOUT >> than programmed output voltage B
EN 5 Device can shut off B
CB 6 VOUT = 0 V B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
GND SW Damage to HS FET A
SW VIN Damage to LS FET A
CB EN EN pin ESD Damage if VIN > 31 V A
EN FB EN voltage lower than 5.5 V, VOUT = 0 V B
EN higher than 5.5 V, damage to FB A
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
GND 1 VOUT = 0 V. Damage to other pins referred to GND A
SW 2 Damage to LS FET A
VIN 3 Normal mode D
FB 4

If VIN exceeds 5.5 V damage will occur, VOUT = 0 V.

A
EN 5 Device enabled D
CB 6 VOUT = 0 V. CBOOT ESD clamp will run current to destruction. A