SFFS313 November 2021 UCC28781-Q1
The failure mode distribution estimation for the UCC28781-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
PWML or PWMH wrong on-time | 24 |
PWML or PWMH not switching | 31 |
Lost x-cap discharge function | 10 |
No effect | 35 |