All trademarks are the property of their respective owners.
This document contains information for LM5148-Q1 (VQFN package) to aid in a functional safety system design. Information provided are:
#GUID-E488EBD4-511E-41B0-B770-91A9719CA4DD shows the device functional block diagram for reference.
This section provides Functional Safety Failure In Time (FIT) rates for LM5148-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 16 |
Die FIT Rate | 6 |
Package FIT Rate | 10 |
The failure rate and mission profile information in #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-D2F32BF7-F0F2-45BD-945E-5E9A117DF52F comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS ASICs Analog & mixed HV > 50-V supply | 30 FIT | 75°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-F6448F76-6F1A-4872-8629-AFB15459B793 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for LM5148-Q1 in #GUID-ADCCE378-3E6C-45A3-869D-3E29F58ACFA7/GUID-2C783C7C-284A-48D4-BA1C-B05A1833C868 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
No Output Voltage | 60% |
Output not in specification – voltage or timing | 25% |
Gate driver stuck on | 5% |
Power Good - False trip or fails to trip | 5% |
Short circuit any two pins | 5% |
The FMD in #GUID-ADCCE378-3E6C-45A3-869D-3E29F58ACFA7/GUID-2C783C7C-284A-48D4-BA1C-B05A1833C868 excludes short circuit faults across the isolation barrier. Faults for short circuit across the isolation barrier can be excluded according to ISO 61800-5-2:2016 if the following requirements are fulfilled:
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.